Janesville Tool and Manufacturing, Inc.

Guide Posts and Bushings

Manufacturer Janesville Tool and Manufacturing, Inc.
Description 1/2'' dia. x 6'' long guide post with bushing
Part number PB7-PL6
製品セレクション
Selector Part Number Post Dia. Post Hole Dia. Bushing O.D. Bushing Length Bushing Hole Dia.
1 PB1 5/16 .3115/.3120 1/2 3/4 .5014/.5017
2 PB2 3/8 .3740/.3745 5/8 1 .6264/.6267
3 PB3 3/8 .3740/.3745 5/8 1 .6264/.6267
4 PB4 3/8 .3740/.3745 3/4 1 3/4 .7515/.7518
5 PB5 3/8 .3740/.3745 3/4 1 3/4 .7515/.7518
6 PB6 1/2 .4990/.4995 3/4 1 3/8 .7515/.7518
7 PB7 1/2 .4990/.4995 3/4 1 3/8 .7515/.7518
8 PB8 1/2 .4990/.4995 1 2 1/8 1.0015/1.0018
9 PB9 1/2 .4990/.4995 1 2 1/8 1.0015/1.0018
Part Number
Post Dia.
Post Hole Dia.
Bushing O.D.
Bushing Length
Bushing Hole Dia.
サプライヤーに問い合わせる
Janesville Tool and Manufacturing, Inc. Janesville Tool and Manufacturing adheres to the same strict standards of quality established by our founder George Gilman. Our manufacturer-direct pricing and 24-hour shipping policies make our presses truly affordable and accessible.
Janesville Tool and Manufacturing, Inc.
この製品をダウンロードしたユーザーは、次のものもダウンロードしています:
ページ