VICTAULIC

AWWA Coupling - Style 31 - Flexing Coupling

Manufacturer VICTAULIC
Description AWWA Coupling - Style 31 - Flexing Coupling
Part Number 03.0 (80) 31 flex
Prodotto da selezionare
Selector Part Number Description Size (mm) Size (in)
1 03.0 (80) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 3 80
2 04.0 (100) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 4 100
3 06.0 (150) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 6 150
4 08.0 (200) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 8 200
5 10.0 (250) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 10 250
6 12.0 (300) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 12 300
7 14.0 (350) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 14 350
8 16.0 (400) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 16 400
9 18.0 (450) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 18 450
10 20.0 (500) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 20 500
11 24.0 (600) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 24 600
12 30.0 (750) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 30 750
13 36.0 (900) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 36 900
Part Number
Description
Size (mm)
Size (in)
Documentazione
Contatta il fornitore
VICTAULIC Today, Victaulic innovative piping systems, technologies and services put people to work faster while increasing safety, ensuring reliability and maximizing efficiency. The company has 15 major manufacturing facilities and 28 branches worldwide with 3,600 employees who speak 43 languages across the globe. With over 1,800 active global patents, Victaulic piping solutions, perfect as welding alternatives, are at work in more than 125 countries across diverse business lines including oil and gas, chemical, mining, power generation, water and wastewater treatment, military and marine, as well as commercial building and fire protection.
VICTAULIC
Gli utenti che hanno scaricato questo prodotto hanno scaricato anche
pagina