Photo-electric sensors OsiSense XU, fork, laser, teach mode connector

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU, fork, laser, teach mode Sn, DC, PNP/NPN, NO/NC prog, connector M8
Part number XUYFALNEP100015
Prodotto da selezionare
Selector Forks A (mm) B (mm) C (mm) Length (mm)
1 Spread 2 mm 2 42 14 57
2 Spread 2 mm 2 59 14 74
3 Spread 2 mm 2 95 14 110
4 Spread 5 mm 5 42 14 57
5 Spread 5 mm 5 59 14 74
6 Spread 5 mm 5 95 14 110
7 Spread 15 mm 15 42 27 57
8 Spread 15 mm 15 59 27 74
9 Spread 15 mm 15 95 27 110
10 Spread 30 mm 30 42 42 57
11 Spread 30 mm 30 59 42 74
12 Spread 30 mm 30 95 42 110
13 Spread 50 mm 50 42 40 57
14 Spread 50 mm 50 59 40 74
15 Spread 50 mm 50 95 40 110
16 Spread 80 mm 80 42 70 57
17 Spread 80 mm 80 59 70 74
18 Spread 80 mm 80 95 70 110
19 Spread 120 mm 120 42 110 57
20 Spread 120 mm 120 59 110 74
21 Spread 120 mm 120 95 110 110
Forks
A (mm)
B (mm)
C (mm)
Length (mm)
Documentazione
Contatta il fornitore
Telemecanique Sensors