1
Manufacturer Technische Antriebselemente GmbH - Germany
Description Stripping Elements GFA
Reference GFA-10
Prodotto da selezionare
Selector Order no. L (mm) B (mm) H (mm) L1 (mm) L2 (mm) D (mm) H1 (mm) Weight (kg)
1 GFA-0 43 5.2 8 35 34 3.5 3.5 0.001
2 GFA-1 58 7.1 10.5 45 44 5.5 4.5 0.002
3 GFA-2 80 9 13 65 65 5.5 5.5 0.003
4 GFA-3 110 14.3 20.9 90 85 7 9 0.011
5 GFA-4 130 15.2 22 113 106 9 8.5 0.014
6 GFA-10 38 4.8 6.2 32 25 3.5 2.7 0.001
7 GFA-30 62 7.1 9.5 47 39 5 4.5 0.001
Order no.
L (mm)
B (mm)
H (mm)
L1 (mm)
L2 (mm)
D (mm)
H1 (mm)
Weight (kg)
Contatta il fornitore
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)