TE Connectivity
Di TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description SGI2.0 PLUG ASSEMBLY 2P, KEY A,NTL
Part Number 1-2232979-2
Series GRACE INERTIA 2.0
Operating Voltage [VDC] 50
Centerline (Pitch) [INCH] .0787
Contact Current Rating (Max) [AMP] 2
Operating Temperature Range [DEGC] -40 – 105
Operating Temperature Range [DEGF] -40 – 221
Centerline (Pitch) [MM] 2
Operating Voltage [VAC] 50
Modelli CAD
Condividi
Verifica che questo software sia stato installato.

Prodotto da selezionare