LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description (LCEDI) SR interface plug conn 30pos
Part Number 2023314-2
URL http://www.te.com/usa-en/product-2023314-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LCEDI
Operating Temperature Range [°C] -20 – 85
Operating Temperature Range [°F] -4 – 185
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .0197
Contact Current Rating (Max) [A] 1
Mated Height [mm] 4.3
Mated Height [in] .1692
Product Type Connector
Connector Style Plug
Connector Type Connector Assembly
Contact Mating Area Plating Material Gold
Contact Transmits (Typical) Signal (Data)
Housing Color Black
Housing Material High Temperature Thermoplastic
Mating Alignment With
Mating Retention With
Number of Rows 1
Shell Material Copper Alloy
UL Flammability Rating UL 94V-0
Wire/Cable Type Discrete Wire
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 30
Termination Method to Wire & Cable Solder
Internal/External Internal
Approved Standards VESA
Prodotto da selezionare
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Mated Height [mm] Mated Height [in] Product Type Connector Style Connector Type Contact Mating Area Plating Material Contact Transmits (Typical) Housing Color Housing Material Mating Alignment Mating Retention Number of Rows Shell Material UL Flammability Rating Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Termination Method to Wire & Cable Internal/External Approved Standards
1 2023314-2 (LCEDI) SR interface plug conn 30pos Buy Now LCEDI -20 – 85 -4 – 185 .5 .0197 1 4.3 .1692 Connector Plug Connector Assembly Gold Signal (Data) Black High Temperature Thermoplastic With With 1 Copper Alloy UL 94V-0 Discrete Wire Wire & Cable Cable Mount Signal Wire-to-Board 30 Solder Internal VESA
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Mated Height [mm]
Mated Height [in]
Product Type
Connector Style
Connector Type
Contact Mating Area Plating Material
Contact Transmits (Typical)
Housing Color
Housing Material
Mating Alignment
Mating Retention
Number of Rows
Shell Material
UL Flammability Rating
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Termination Method to Wire & Cable
Internal/External
Approved Standards
Documentazione
Contatta il fornitore
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.