TE Connectivity
Di TE Connectivity


Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description ECONO CONT. TAB
Part Number 345807-1
URL https://www.te.com/usa-en/product-345807-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Econoseal
Wire Insulation Diameter [mm] 1.65 – 2.7
Wire Insulation Diameter [in] .065 – .106
Mating Tab Thickness [mm] .64
Mating Tab Thickness [in] .025
Mating Tab Width [mm] 1.8
Mating Tab Width [in] .071
Wire Size [mm²] .75 – 2
Typical Current Rating [A] 10
Wire Size Search [AWG] 17
Wire Size Search [mm²] 2
Packaging Quantity 6000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Interface Plating Tin (Sn)
Seal Type Single Wire Seal (SWS)
Packaging Method Reel
Sealable Yes
Terminal & Splice Style Tab
Crimp Type F-Crimp
Modelli CAD
Condividi

Prodotto da selezionare

Index Selector Part Number Description Product Documentation Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Seal Type Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1 345807-1 ECONO CONT. TAB Product Documentation Econoseal 1.65 – 2.7 .065 – .106 .64 .025 1.8 .071 .75 – 2 10 17 2 6000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp
2 2 345809-1 .070" TAB ECONOSEAL 3 Product Documentation Econoseal 1.6 – 1.8 .063 – .07 .64 .025 1.8 .071 .2 – .5 20 10 20 .3 6000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp