1

Area gripping systems FMP-SVK with sealing plate

Manufacturer SCHMALZ
Description Area gripping systems FMP-SVK with sealing plate
Part number 10.01.38.00413
Selection FMP-SVK 1234 3R18 O20 G60
Prodotto da selezionare
Selector ArtNo Type B (mm) B3 (mm) D (mm) H (mm) H1 (mm) H2 (mm) H3 (mm) H4 (mm) H5 (mm) L (mm) L2 (mm) L3 (mm) m (kg) Valve Type Y1 (mm)
1 10.01.38.00303 FMP-SVK 442 3R18 O20 G32 130 21.6 60 70 116 20 7.7 5.5 41 442 404 90 2.5 - 90
2 10.01.38.00415 FMP-SVK 442 3R18 O10O10 F G32 130 21.6 60 70 116 20 7.7 5.5 41 442 404 90 2.5 - 90
3 10.01.38.00411 FMP-SVK 640 3R18 O20 G32 130 21.6 60 70 116 20 7.7 5.5 41 640 602 90 3.3 - 90
4 10.01.38.00416 FMP-SVK 640 3R18 O10O10 F G32 130 21.6 60 70 116 20 7.7 5.5 41 640 602 90 3.3 - 90
5 10.01.38.00412 FMP-SVK 838 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 838 800 90 4.1 - 90
6 10.01.38.00417 FMP-SVK 838 3R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 838 800 90 4.1 - 90
7 10.01.38.00413 FMP-SVK 1234 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1196 90 5.5 - 90
8 10.01.38.00418 FMP-SVK 1234 3R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1196 90 5.5 - 90
9 10.01.38.00414 FMP-SVK 1432 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1394 90 6.1 - 90
10 10.01.38.00419 FMP-SVK 1432 3R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1394 90 6.1 - 90
11 10.01.38.00324 FMP-SVK 442 5R18 O10O10 G32 130 21.6 60 70 116 20 7.7 5.5 41 442 404 90 2.5 - 90
12 10.01.38.00651 FMP-SVK 442 5R18 O10O10 F G32 130 21.6 60 70 116 20 7.7 5.5 41 442 404 90 2.5 - 90
13 10.01.38.00643 FMP-SVK 640 5R18 O10O10 G32 130 21.6 60 70 116 20 7.7 5.5 41 640 602 90 3.3 - 90
14 10.01.38.00652 FMP-SVK 640 5R18 O10O10 F G32 130 21.6 60 70 116 20 7.7 5.5 41 640 602 90 3.3 - 90
15 10.01.38.00644 FMP-SVK 838 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 838 800 90 4.1 - 90
16 10.01.38.00653 FMP-SVK 838 5R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 838 800 90 4.1 - 90
17 10.01.38.00645 FMP-SVK 1234 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1196 90 5.5 - 90
18 10.01.38.00654 FMP-SVK 1234 5R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1196 90 5.5 - 90
19 10.01.38.00646 FMP-SVK 1432 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1394 90 6.1 - 90
20 10.01.38.00655 FMP-SVK 1432 5R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1394 90 6.1 - 90
21 10.01.38.02972 FMP-SVK 442 5R18 N10SU G32 130 21.6 - 60 101 10 7.7 5.5 41 442 402 90 2.5 - 90
22 10.01.38.02973 FMP-SVK 640 5R18 N10SU G32 130 21.6 - 60 101 10 7.7 5.5 41 640 600 90 3.3 - 90
23 10.01.38.02974 FMP-SVK 838 5R18 N10SU G60 130 21.6 - 60 101 10 7.7 5.5 41 838 798 90 4.1 - 90
24 10.01.38.02975 FMP-SVK 1234 5R18 N10SU G60 130 21.6 - 60 101 10 7.7 5.5 41 1234 1194 90 5.5 - 90
25 10.01.38.02976 FMP-SVK 1432 5R18 N10SU G60 130 21.6 - 60 101 10 7.7 5.5 41 1432 1392 90 6.1 - 90
26 10.01.38.01315 FMP-SVK 1036 3R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 90 4.4 Flow valve 90
27 10.01.38.02219 FMP-SVK 1036 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 90 4.4 Flow valve 90
28 10.01.38.02394 FMP-SVK 1036 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 90 4.4 Flow valve 90
29 10.01.38.03074 FMP-SVK 1036 5R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 90 4.4 Flow valve 90
30 10.01.38.02789 FMP-S-SVK 442 3R18 O20 G32 130 21.6 60 70 116 20 7.7 5.5 41 442 402 77 2.8 Flow valve 90
31 10.01.38.03420 FMP-S-SVK 640 3R18 O20 G32 130 21.6 60 70 116 20 7.7 5.5 41 640 600 77 3.6 Flow valve 90
32 10.01.38.03421 FMP-S-SVK 838 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 838 798 77 4.4 Flow valve 90
33 10.01.38.03423 FMP-S-SVK 1234 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1194 77 5.8 Flow valve 90
34 10.01.38.03424 FMP-S-SVK 1432 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1392 77 6.4 Flow valve 90
35 10.01.38.03425 FMP-S-SVK 442 3R18 O10O10F G32 130 21.6 60 70 116 20 7.7 5.5 41 442 402 77 2.8 Flow valve 90
36 10.01.38.03426 FMP-S-SVK 640 3R18 O10O10F G32 130 21.6 60 70 116 20 7.7 5.5 41 640 600 77 3.6 Flow valve 90
37 10.01.38.03427 FMP-S-SVK 838 3R18 O10O10F G60 130 21.6 60 70 116 20 7.7 5.5 46 838 798 77 4.4 Flow valve 90
38 10.01.38.03429 FMP-S-SVK 1234 3R18 O10O10F G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1194 77 5.8 Flow valve 90
39 10.01.38.03430 FMP-S-SVK 1432 3R18 O10O10F G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1392 77 6.4 Flow valve 90
40 10.01.38.03443 FMP-S-SVK 442 5R18 O10O10 G32 130 21.6 60 70 116 20 7.7 5.5 41 442 402 77 2.8 Flow valve 90
41 10.01.38.03444 FMP-S-SVK 640 5R18 O10O10 G32 130 21.6 60 70 116 20 7.7 5.5 41 640 600 77 3.6 Flow valve 90
42 10.01.38.03445 FMP-S-SVK 838 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 838 798 77 4.4 Flow valve 90
43 10.01.38.03447 FMP-S-SVK 1234 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1194 77 5.8 Flow valve 90
44 10.01.38.03448 FMP-S-SVK 1432 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1392 77 6.4 Flow valve 90
45 10.01.38.03449 FMP-S-SVK 442 5R18 O10O10F G32 130 21.6 60 70 116 20 7.7 5.5 41 442 402 77 2.8 Flow valve 90
46 10.01.38.03450 FMP-S-SVK 640 5R18 O10O10F G32 130 21.6 60 70 116 20 7.7 5.5 41 640 600 77 3.6 Flow valve 90
47 10.01.38.03451 FMP-S-SVK 838 5R18 O10O10F G60 130 21.6 60 70 116 20 7.7 5.5 46 838 798 77 4.4 Flow valve 90
48 10.01.38.03453 FMP-S-SVK 1234 5R18 O10O10F G60 130 21.6 60 70 116 20 7.7 5.5 46 1234 1194 77 5.8 Flow valve 90
49 10.01.38.03454 FMP-S-SVK 1432 5R18 O10O10F G60 130 21.6 60 70 116 20 7.7 5.5 46 1432 1392 77 6.4 Flow valve 90
50 10.01.38.03428 FMP-S-SVK 1036 3R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 77 5.1 Flow valve 90
51 10.01.38.03422 FMP-S-SVK 1036 3R18 O20 G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 77 5.1 Flow valve 90
52 10.01.38.03446 FMP-S-SVK 1036 5R18 O10O10 G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 77 5.1 Flow valve 90
53 10.01.38.03452 FMP-S-SVK 1036 5R18 O10O10 F G60 130 21.6 60 70 116 20 7.7 5.5 46 1036 996 77 5.1 Flow valve 90
ArtNo
Type
B (mm)
B3 (mm)
D (mm)
H (mm)
H1 (mm)
H2 (mm)
H3 (mm)
H4 (mm)
H5 (mm)
L (mm)
L2 (mm)
L3 (mm)
m (kg)
Valve Type
Y1 (mm)
Contatta il fornitore
SCHMALZ Vacuum Technology