Samtec
Di Samtec


HSEC8-DV - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Vertical

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Vertical, HSEC8-1100-03-H-DV-A-WT
Part number HSEC8-1100-03-H-DV-A-WT
Series HSEC8-DV
Number of positions 100
Card thickness -03: 2.36mm [.093] CARD
Modelli CAD
Condividi

Prodotto da selezionare

Series
HSEC8-DV
No. of Positions (per Row)
Card thickness
Plating specification
Row specification
-DV: Double vertical
Alignment pin
-A: Alignment pin
Option 2
Polyimide film pad
Tape & Reel
Not available

Descrizione prodotto

  • Rugged Edge Rate® contact
    - Single-ended and differential pairs
    - Card slot: .062" (1.60 mm)
    - Pass-through option available (HSEC8-PE)
    - Optional board locks and cable latching features
    - Optional weld tab for mechanical strength
    - Samtec 28+ Gbps Solution
    - Extended Life Product™ (E.L.P.™)

Contatta il fornitore

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map