HSEC8-RA - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Right-Angle

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Right-Angle, HSEC8-109-01-L-RA-BL
Part number HSEC8-109-01-L-RA-BL
Series HSEC8-RA
Number of positions 9
Card thickness -01: 1.57mm [.062] THICK CARD
Richiedi i file PCB gratuiti
Prodotto da selezionare
HSEC8-RA
-01: 1.57mm [.062] THICK CARD
-RA: Right angle
Descrizione prodotto
  • Performance up to 18.5 GHz / 37 Gbps
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Optional board locks and cable latching features
  • Solder tabs for mechanical strength
  • Extended Life Product™ (E.L.P.™)
Contatta il fornitore
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA