Manufacturer PISCO TAIWAN Co.,LTD.
Description PL1/2-02
Part Number PL1/2-02
Weight(g) 26
Prodotto da selezionare
Selector Part Number Description Weight(g) D(mm) R(mm) A(mm) B(mm) L(mm) P(mm) Tube end C(mm) E(mm) Hex H(mm) Orifice bore(mm)
1 PL1/2-02 PL1/2-02 26 1/2 R1/4 11 29.8 34.2 21 23.7 29.3 14 8
12 PL1/2-03 PL1/2-03 37 1/2 R3/8 12 32.5 36.7 21 23.7 30 17 10
23 PL1/2-04 PL1/2-04 60 1/2 R1/2 15 36.5 38.8 21 23.7 31 21 10.9
34 PL1/4-01 PL1/4-01 11 1/4 R1/8 8 22.5 24.8 12.5 17 20.3 10 4.6
39 PL1/4-02 PL1/4-02 18 1/4 R1/4 11 28 28.2 12.5 17 21.8 14 5.3
40 PL1/4-03 PL1/4-03 29 1/4 R3/8 12 31.5 31.4 12.5 17 23.8 17 5.3
41 PL1/4-M5 PL1/4-M5 8.5 1/4 M5x0.8 2.8 19.5 23 12.5 17 20.3 10 2.4
42 PL3/8-01 PL3/8-01 18 3/8 R1/8 8 25 29.8 17.5 20.2 25.5 12 6
43 PL3/8-02 PL3/8-02 24 3/8 R1/4 11 28.5 31.2 17.5 20.2 26 14 8
2 PL3/8-03 PL3/8-03 35 3/8 R3/8 12 32 34.4 17.5 20.2 27 17 8.2
3 PL3/8-04 PL3/8-04 58 3/8 R1/2 15 36 36.6 17.5 20.2 27.5 21 8.2
4 PL3/16-01 PL3/16-01 11 3/16 R1/8 8 22.5 24.8 12.5 17.4 20.7 10 3.3
5 PL3/16-02 PL3/16-02 19 3/16 R1/4 11 28 28.2 12.5 17.4 22.2 14 3.3
6 PL3/16-M5 PL3/16-M5 8.7 3/16 M5x0.8 2.8 19.5 23 12.5 17.4 20.7 10 2.4
7 PL4-01 PL4-01 10 4 R1/8 8 22 23 10 14.9 18.7 10 2.8
8 PL4-02 PL4-02 18 4 R1/4 11 29 28 10 14.9 20.7 14 2.8
9 PL4-M5 PL4-M5 5.7 4 M5x0.8 2.8 16 18.2 10 14.9 17.7 8 2.4
10 PL4-M6 PL4-M6 8 4 M6x1 3.8 20 21.2 10 14.9 18.7 10 2.8
11 PL5/8-03 PL5/8-03 74 5/8 R3/8 11 47 53.2 25 24.1 33.1 22 11
13 PL5/8-04 PL5/8-04 79 5/8 R1/4 15 51 55.3 25 24.1 33.1 22 13
14 PL5/16-01 PL5/16-01 14 5/16 R1/8 8 24 27.3 14.5 18.1 22.7 12 6
15 PL5/16-02 PL5/16-02 20 5/16 R1/4 11 28 29.2 14.5 18.1 23.7 14 6.7
16 PL5/16-03 PL5/16-03 31 5/16 R3/8 12 31 31.9 14.5 18.1 24.7 17 6.7
17 PL5/32-01 PL5/32-01 10 5/32 R1/8 8 22 23 10 14.9 18.7 10 2.8
18 PL5/32-02 PL5/32-02 18 5/32 R1/4 11 29 28 10 14.9 20.7 14 2.8
19 PL5/32-M5 PL5/32-M5 5.7 5/32 M5x0.8 2.8 16 18.2 10 14.9 17.7 8 2.4
20 PL6-01 PL6-01 11 6 R1/8 8 22.5 24.8 12.5 17 20.3 10 4.2
21 PL6-02 PL6-02 19 6 R1/4 11 28 28.2 12.5 17 21.8 14 4.3
22 PL6-03 PL6-03 30 6 R3/8 12 31.5 31.4 12.5 17 23.8 17 4.3
24 PL6-M5 PL6-M5 8.9 6 M5x0.8 2.8 19.5 23 12.5 17 20.3 10 2.4
25 PL6-M6 PL6-M6 8 6 M6x1 3.8 20.5 23 12.5 17 20.3 10 3
26 PL8-01 PL8-01 14 8 R1/8 8 24 27.3 14.5 18.1 22.7 12 6
27 PL8-02 PL8-02 20 8 R1/4 11 28 29.2 14.5 18.1 23.7 14 6.7
28 PL8-03 PL8-03 31 8 R3/8 12 31 31.9 14.5 18.1 24.7 17 6.7
29 PL10-01 PL10-01 18 10 R1/8 8 25 29.8 17.5 20.2 25.5 12 6
30 PL10-02 PL10-02 23 10 R1/4 11 28.5 31.2 17.5 20.2 26 14 8
31 PL10-03 PL10-03 34 10 R3/8 12 32 34.4 17.5 20.2 27 17 8.3
32 PL10-04 PL10-04 57 10 R1/2 15 36 36.6 17.5 20.2 27.5 21 8.3
33 PL12-02 PL12-02 27 12 R1/4 11 29.8 34.2 21 23.4 29 14 8
35 PL12-03 PL12-03 38 12 R3/8 12 32.5 36.7 21 23.4 29.7 17 10
36 PL12-04 PL12-04 61 12 R1/2 15 36.5 38.8 21 23.4 30.7 21 10.3
37 PL16-03 PL16-03 74 16 R3/8 11 47 53.2 25 24.1 33.1 22 11
38 PL16-04 PL16-04 79 16 R1/2 15 51 55.3 25 24.1 33.1 22 13
Part Number
Description
Weight(g)
D(mm)
R(mm)
A(mm)
B(mm)
L(mm)
P(mm)
Tube end C(mm)
E(mm)
Hex H(mm)
Orifice bore(mm)
Contatta il fornitore
PISCO TAIWAN Co.,LTD. PISCO TAIWAN CO., LTD.is the branch company of PISCO in taiwan
PISCO TAIWAN Co.,LTD.
匹士克股份有限公司