1

6609 - ELBOW 90° MALE STUD FITTING BSP TAPER AND NPT

Manufacturer PARKER TRANSAIR
Description 6609 17 13 - ELBOW 90° MALE STUD FITTING BSP TAPER AND NPT
Part number 6609 17 13
C R1/4
DIAM D 16,5 MM
Omniclass number 23.27.57.00
Prodotto da selezionare
Selector PART NUMBER C DIAM D E DIM G H J L Z1 Z2 ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC MAX. PRESSURE AIR_IT working temperature IT maximum working temperature IT minimum VACUUM
1 6609 17 13 R1/4 16,5 MM 9,5 MM 34 MM 17 MM 34 MM 58 MM 31 MM 41,2 MM 37150190 ,120 KG 0,12KG 1 40142300
2 6609 17 14 1/4" 16,5 MM 9,5 MM 34 MM 17 MM 34 MM 58 MM 31 MM 41,2 MM 37150190 ,104 KG 0,104KG 1 40142300
3 6609 17 21 R1/2 16,5 MM 15 MM 34 MM 23 MM 34 MM 58 MM 31 MM 46,5 MM 37150190 ,140 KG 0,14KG 1 40142300
4 6609 17 22 1/2" 16,5 MM 15 MM 34 MM 23 MM 34 MM 58 MM 31 MM 46,5 MM 37150190 ,133 KG 0,133KG 1 40142300
5 6609 25 21 R1/2 25 MM 15 MM 44,5 MM 27 MM 45,5 MM 69,5 MM 40,5 MM 53 MM 37150190 ,230 KG 0,23KG 2 40142300
6 6609 25 22 1/2" 25 MM 15 MM 44,5 MM 27 MM 45,5 MM 69,5 MM 40,5 MM 53 MM 37150190 ,233 KG 0,233KG 2 40142300
7 6609 25 27 R3/4 25 MM 15 MM 44,5 MM 27 MM 45,5 MM 69,5 MM 40,5 MM 53 MM 37150190 ,240 KG 0,24KG 2 40142300
8 6609 25 28 3/4" 25 MM 15 MM 44,5 MM 27 MM 45,5 MM 69,5 MM 40,5 MM 53 MM 37150190 ,235 KG 0,235KG 2 40142300
9 6609 25 34 R1 25 MM 16 MM 44,5 MM 36 MM 45,5 MM 69,5 MM 40,5 MM 55 MM 37150190 ,300 KG 0,3KG 2 40142300
10 6609 25 35 1" 25 MM 16 MM 44,5 MM 36 MM 45,5 MM 69,5 MM 40,5 MM 55 MM 37150190 ,295 KG 0,295KG 2 40142300
11 6609 40 34 R1 40 MM 16 MM 67 MM 41 MM 68,5 MM 107 MM 62 MM 75 MM 37150190 ,700 KG ,700 KG 1 40142300
12 6609 40 35 1" 40 MM 16 MM 67 MM 41 MM 68,5 MM 107 MM 62 MM 75 MM 37150190 ,646 KG 0,646KG 1 40142300
13 6609 40 42 R1 1/4 40 MM 21,5 MM 67 MM 50 MM 68,5 MM 107 MM 62 MM 81 MM 37150190 ,820 KG 0,820 KG 1 40142300
14 6609 40 43 1 1/4" 40 MM 21,5 MM 67 MM 50 MM 68,5 MM 107 MM 62 MM 81 MM 37150190 ,781 KG 0,781KG 1 40142300
15 6609 40 44 2" 40 MM 23 MM 67 MM 60 MM 68,5 MM 107 MM 62 MM 85 MM 37150190 ,927 KG 0,927KG 1 40142300
16 6609 40 48 R2 40 MM 23 MM 67 MM 60 MM 68,5 MM 107 MM 62 MM 81 MM 37150190 ,920 KG 0,92KG 1 40142300
17 6609 40 49 R1 1/2 40 MM 24,5 MM 67 MM 50 MM 68,5 MM 107 MM 62 MM 81 MM 37150190 ,820 KG 0,820 KG 1 40142300
18 6609 40 50 1 1/2" 40 MM 24,5 MM 67 MM 50 MM 68,5 MM 107 MM 62 MM 81 MM 37150190 ,812 KG 0,812KG 1 40142300
24 6609 50 44 NPT2 50 MM 22,5 MM 80 MM 60 MM 80 MM 116 MM 56 MM 99 MM 37150190 1,325 KG 1,325KG 1 40142300 232 PSI 185 FA -4 FA 10 mbar
25 6609 50 48 R2 50 MM 27 MM 80 MM 60 MM 80 MM 116 MM 56 MM 99 MM 37150190 1,355 KG 1,355KG 1 40142300 16 BAR 85 CE -20 CE 10 mbar
26 6609 50 49 R1 1/2 50 MM 22,5 MM 80 MM 50 MM 80 MM 116 MM 56 MM 97 MM 37150190 1,290 KG 1,29KG 1 40142300 16 BAR 85 CE -20 CE 10 mbar
27 6609 50 50 NPT1 1/2 50 MM 22 MM 80 MM 50 MM 80 MM 116 MM 56 MM 97 MM 37150190 1,328 KG 1,328KG 1 40142300 232 PSI 185 FA -4 FA 10 mbar
19 6609 63 41 2 1/2" 63 MM 30,2 MM 91 MM 80 MM 91 MM 124 MM 61 MM 105,2 MM 37150190 1,831 KG 1,831 KG 1 40142300
20 6609 63 44 2" 63 MM 26,9 MM 91 MM 70 MM 91 MM 124 MM 61 MM 105,2 MM 37150190 1,452 KG 1,452 KG 1 40142300
21 6609 63 46 3" 63 MM 32 MM 91 MM 95 MM 91 MM 124 MM 61 MM 100 MM 37150190 2,727 KG 2,727 KG 1 40142300
22 6609 63 47 R2" 1/2 63 MM 30,2 MM 91 MM 80 MM 91 MM 124 MM 61 MM 106,2 MM 37150190 1,800 KG 1,800 KG 1 40142300
23 6609 63 48 R2 63 MM 26,9 MM 91 MM 70 MM 91 MM 124 MM 61 MM 106,2 MM 37150190 1,500 KG 1,500 KG 1 40142300
PART NUMBER
C
DIAM D
E
DIM G
H
J
L
Z1
Z2
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
MAX. PRESSURE AIR_IT
working temperature IT maximum
working temperature IT minimum
VACUUM
Contatta il fornitore
PARKER TRANSAIR Specialista in connessioni e rubinetterie per circuiti pneumatici, valvole e fluidi industriali
Parker Hannifin France SAS