1
Parker Legris Connectic Bassa pressione

0591 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL

Excellent chemical resitance to aggressive fluids and environments. Good resistance to pressure. PTFE O-rings.

Manufacturer Parker Legris Connectic Low Pressure
Description 0591 06 21 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL
Part Number 0591 06 21
C G1/2
DN 6 MM
PN 400 BAR
MAX. PRESSURE AIR_IT 400 BAR
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 180 CE
Prodotto da selezionare
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C F HMINI HMAXI H1 L L1 DN PN MAXIMUM WORKING PRESSURE MAX. PRESSURE AIR_IT WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY NUT STEM 'O'-RINGS HANDLE
1 0591 03 10 0591 03 10 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,342 KG ,373 KG 1 G1/8 22 MM 90 MM 99 MM 25 MM 45 MM 48 MM 3 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
2 0591 04 13 0591 04 13 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,354 KG ,385 KG 1 G1/4 22 MM 90 MM 99 MM 25 MM 50 MM 48 MM 4 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
3 0591 05 17 0591 05 17 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,430 KG 1 G3/8 22 MM 90 MM 104 MM 30 MM 56 MM 48 MM 5 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
4 0591 06 21 0591 06 21 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,472 KG ,502 KG 1 G1/2 22 MM 90 MM 104 MM 30 MM 62 MM 48 MM 6 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
F
HMINI
HMAXI
H1
L
L1
DN
PN
MAXIMUM WORKING PRESSURE
MAX. PRESSURE AIR_IT
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
NUT
STEM
'O'-RINGS
HANDLE
Contatta il fornitore
Parker Legris Connectic Bassa pressione Specialista in connessioni e rubinetterie per circuiti pneumatici, valvole e fluidi industriali
Parker Hannifin France SAS
Gli utenti che hanno scaricato questo prodotto hanno scaricato anche
pagina