Directional spool valve - Subplate mounting - D-VW

Directional spool valve - Subplate mounting - D-VW

Manufacturer Parker
Description Directional spool valve - Subplate mounting - NG25 - CETOP8 - 4/3 - Closed center - Internal pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 230VAC - Connector EN175301-803
Part Number D81VW001C4NTW
Prodotto da selezionare
CAD Selector Part Number Description Size Number of Positions Number of Orifices Function
CAD non disponibile 1 D31DW001C4NYW Directional spool valve - Subplate mounting - NG10 - CETOP5 - 4/3 - closed Center - Internal pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 110VAC - Connector NG10 3 4 Valve
CAD non disponibile 2 D81VW020D1NJW Directional spool valve - Subplate mounting - NG25 - CETOP8 - 4/2 - Internal pilot oil supply/External pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 24VDC - Connector EN175301-803 NG25 2 4 Valve
CAD non disponibile 3 D41VW004C4NY3D Directional spool valve - Subplate mounting - NG16 - CETOP7 - 4/3 - Center ABT - Internal pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 110VAC - Connector NG16 3 4 Valve
CAD non disponibile 4 D41VW020B1NYW91 + 5001716 Directional spool valve - Subplate mounting - NG16 - CETOP7 - 4/2 - Internal pilot oil supply/External pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 110VAC - Connector EN175301-803 NG16 2 4 Valve
CAD non disponibile 5 D81VW002C5NYW91 Directional spool valve - Subplate mounting - NG25 - CETOP8 - 4/3 - Center PTAB - External pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 110VAC - Connector EN175301-803 NG25 3 4 Valve
CAD non disponibile 6 D41VW009C2NYW Directional spool valve - Subplate mounting - NG16 - CETOP7 - 4/3 - Center PT - External pilot oil supply/External pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 110VAC - Connector EN175301-803 NG16 3 4 Valve
CAD non disponibile 7 D41VW001E4NJW Directional spool valve - Subplate mounting - NG16 - CETOP7 - 4/3 - Closed center - Internal pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 24VDC - Connector EN175301-803 NG16 2 4 Valve
CAD non disponibile 8 D61VW1C1VPP18 Directional spool valve - Subplate mounting - NG25 - CETOP8 - 4/3 - Closed center - Internal pilot oil supply/External pilot oil drain - Seal FPM - Hydraulic pilot/solenoid operated - V - Connector NG25 3 4 Valve
CAD non disponibile 9 D81VW001C4NTW Directional spool valve - Subplate mounting - NG25 - CETOP8 - 4/3 - Closed center - Internal pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 230VAC - Connector EN175301-803 NG25 3 4 Valve
10 D41VW003K4NJWTI4N Directional spool valve - Subplate mounting - NG16 - CETOP7 - 4/3 - Center AT - Internal pilot oil supply/Internal pilot oil drain - Seal NBR - Hydraulic pilot/solenoid operated - 24VCC - Connector EN175301-803 NG16 0 0 Valve
Part Number
Description
Size
Number of Positions
Number of Orifices
Function
Documentazione
Contatta il fornitore
Parker Motion & Control Technologies
Parker Hannifin France SAS