EE-SPX_03

Broad Slot-type Photomicrosensor

Manufacturer OMRON Industrial Automation
Description Broad Slot-type Photomicrosensor - EE-SPX403N
Order code EE-SPX403N
Through-beam < 1 m
Output NPN output
Sensor Type Through-beam
Sensing Distance 13 mm (slot width) (Infrared light)
Connection Method Connector (3 pin)
Operation Mode Light-ON
Prodotto da selezionare
CAD Selector Order code Description Output Sensor Type Sensing Distance Connection Method Operation Mode
1 EE-SPX303N Broad Slot-type Photomicrosensor - EE-SPX303N NPN output Through-beam 13 mm (slot width) (Infrared light) Connector (3 pin) Dark-ON
2 EE-SPX403N Broad Slot-type Photomicrosensor - EE-SPX403N NPN output Through-beam 13 mm (slot width) (Infrared light) Connector (3 pin) Light-ON
CAD non disponibile 3 EE-SPX303N + EE-2002 Broad Slot-type Photomicrosensor - EE-SPX303N + EE-2002 PNP output Through-beam 13 mm (slot width) (Infrared light) Connector (3 pin) Dark-ON
CAD non disponibile 4 EE-SPX403N + EE-2002 Broad Slot-type Photomicrosensor - EE-SPX403N + EE-2002 PNP output Through-beam 13 mm (slot width) (Infrared light) Connector (3 pin) Light-ON
Order code
Description
Output
Sensor Type
Sensing Distance
Connection Method
Operation Mode
Documentazione
Contatta il fornitore
OMRON Industrial Automation Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Europe B.V.