nVent CADDY Pyramid Crossover Support Tower

Manufacturer nVent CADDY
Description nVent CADDY Pyramid Crossover Support Tower, 20" (508 mm) Walkway Height
Part Number PCT20
Brand CADDY
Material Aluminum, Polypropylene, Polyethylene
Prodotto da selezionare
Selector Part Number Description FullDetails Brand Material
1 PCT20 nVent CADDY Pyramid Crossover Support Tower, 20" (508 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene
2 PCT30 nVent CADDY Pyramid Crossover Support Tower, 30" (762 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene
3 PCT40 nVent CADDY Pyramid Crossover Support Tower, 40" (1,016 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene
4 PCT50 nVent CADDY Pyramid Crossover Support Tower, 50" (1,270 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene
5 PCT60 nVent CADDY Pyramid Crossover Support Tower, 60" (1,524 mm) Walkway Height Full Details CADDY Aluminum, Polypropylene, Polyethylene
Part Number
Description
FullDetails
Brand
Material
Descrizione prodotto
  • Additional support towers ideal for supporting long walkways at varying heights
  • Interchangeable components are easily assembled yielding labor-saving and quick installations
  • nVent CADDY Pyramid bases provide superior load distribution and roof membr
Contatta il fornitore
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.