1

21322 Roller guide rails Form B for floating bearings

Manufacturer norelem
Description GUIDE RAIL FLOATING BEARING SIZE:18 L=240, FORM:B BALL-BEARING STEEL
Part Number 21322-218X0240
Prodotto da selezionare
Selector Part Number Description B1 D for screw D1 T H [-de-] L=LÄNGE R Customs tariff number Country of origin Version D Approx. weight kg/m
1 21322-218X0240 GUIDE RAIL FLOATING BEARING SIZE:18 L=240, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 240 1 84833038 IT for floating bearing
2 21322-218X0400 GUIDE RAIL FLOATING BEARING SIZE:18 L=400, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 400 1 84833038 IT for floating bearing
3 21322-218X0560 GUIDE RAIL FLOATING BEARING SIZE:18 L=560, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 560 1 84833038 IT for floating bearing
4 21322-218X0800 GUIDE RAIL FLOATING BEARING SIZE:18 L=800, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 800 1 84833038 IT for floating bearing
5 21322-218X1040 GUIDE RAIL FLOATING BEARING SIZE:18 L=1040, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 1040 1 84833038 IT for floating bearing
6 21322-218X1200 GUIDE RAIL FLOATING BEARING SIZE:18 L=1200, FORM:B BALL-BEARING STEEL 18 M4 9,5 1,9 8,25 1200 1 84833038 IT for floating bearing
7 21322-228X0400 GUIDE RAIL FLOATING BEARING SIZE:28 L=400, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 400 1 84833038 IT for floating bearing 6,4 1,000
8 21322-228X0560 GUIDE RAIL FLOATING BEARING SIZE:28 L=560, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 560 1 84833038 EU for floating bearing 6,4 1,000
9 21322-228X0800 GUIDE RAIL FLOATING BEARING SIZE:28 L=800, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 800 1 84833038 EU for floating bearing 6,4 1,000
10 21322-228X1040 GUIDE RAIL FLOATING BEARING SIZE:28 L=1040, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 1040 1 84833038 EU for floating bearing 6,4 1,000
11 21322-228X1200 GUIDE RAIL FLOATING BEARING SIZE:28 L=1200, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 1200 1 84833038 EU for floating bearing 6,4 1,000
12 21322-228X1440 GUIDE RAIL FLOATING BEARING SIZE:28 L=1440, FORM:B BALL-BEARING STEEL 28 M5 11 2 12 1440 1 84833038 IT for floating bearing
13 21322-235X0400 GUIDE RAIL FLOATING BEARING SIZE:35 L=400, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 400 1 84833038 IT for floating bearing
14 21322-235X0560 GUIDE RAIL FLOATING BEARING SIZE:35 L=560, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 560 1 84833038 IT for floating bearing
15 21322-235X0800 GUIDE RAIL FLOATING BEARING SIZE:35 L=800, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 800 1 84833038 IT for floating bearing
16 21322-235X1040 GUIDE RAIL FLOATING BEARING SIZE:35 L=1040, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 1040 1 84833038 IT for floating bearing
17 21322-235X1200 GUIDE RAIL FLOATING BEARING SIZE:35 L=1200, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 1200 1 84833038 IT for floating bearing
18 21322-235X1440 GUIDE RAIL FLOATING BEARING SIZE:35 L=1440, FORM:B BALL-BEARING STEEL 35 M6 14,5 2,7 16 1440 1 84833038 IT for floating bearing
19 21322-243X0400 GUIDE RAIL FLOATING BEARING SIZE:43 L=400, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 400 1 84833038 EU for floating bearing 10,5 2,600
20 21322-243X0560 GUIDE RAIL FLOATING BEARING SIZE:43 L=560, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 560 1 84833038 EU for floating bearing 10,5 2,600
21 21322-243X0800 GUIDE RAIL FLOATING BEARING SIZE:43 L=800, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 800 1 84833038 EU for floating bearing 10,5 2,600
22 21322-243X1040 GUIDE RAIL FLOATING BEARING SIZE:43 L=1040, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 1040 1 84833038 EU for floating bearing 10,5 2,600
23 21322-243X1200 GUIDE RAIL FLOATING BEARING SIZE:43 L=1200, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 1200 1 84833038 EU for floating bearing 10,5 2,600
24 21322-243X1520 GUIDE RAIL FLOATING BEARING SIZE:43 L=1520, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 1520 1 84833038 IT for floating bearing
25 21322-243X2000 GUIDE RAIL FLOATING BEARING SIZE:43 L=2000, FORM:B BALL-BEARING STEEL 43 M8 18 3,1 21 2000 1 84833038 IT for floating bearing
Part Number
Description
B1
D for screw
D1
T
H
[-de-] L=LÄNGE
R
Customs tariff number
Country of origin
Version
D
Approx. weight kg/m
Contatta il fornitore
norelem Costruttore di elementi standard per assemblaggi meccanici
norelem Normelemente KG
norelem LTD
norelem