ACME Bronze Nut, 80104

 
Manufacturer Nook
Description ACME Bronze Nut, 0.8750 in Nominal Screw Diameter, Left Hand Thread Direction, 38 % Efficiency Rating, 0.105 in-lbs Torque
Manufacturer Part Number 80104
MI Item Number 01261540
Distributor Motion Industries
Motion Internal Description 80104 ACME NUT 1-4 LH
E-Shop link https://motionindustries.com/products/sku/01261540
Accessory Type ACME Bronze Nut
Dynamic Torque 5000 in-lbs
Efficiency Rating 38 %
Nominal Screw Diameter 0.8750 in
Static Torque 16000 in-lbs
Thread Direction Left Hand
Threads Per Inch 4
Torque 0.105 in-lbs
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Documentazione

Contatta il fornitore

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map