TLSK SERIES PNEUMATIC TELESCOPE CYLINDER

Pneumatic Telescope Cylinder

 
Manufacturer Kinetic Rohhman
Description Pneumatic Double Acting 2 Level Cylinder Bore 50 mm, Stroke 130 mm
Manufacturer Part Number TLSK_2K_50_130
Material Alm.
Bore (mm) 50
Stroke (mm) 130
Ø Rod (mm) 16
Rod Thread (mm) M10x1,25x16
Length (mm) 153
Height (mm) 68
Width (mm) 68
Pressure (bar) 6
Force (kg) 31
Bore (mm) 25
Temperature C° 0 - 70 C°
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Pneumatic telescopic cylinders are used for mounting in areas where mounting space is limited, without sacrificing the stroke distance. It is possible to produce in different stages up to 10 mt stroke distance.

Contatta il fornitore

KINETIC

KINETIC

Hydropneumatic, Hydraulic and Pneumatic manufacturer. Thanks to our extensive experience in special design and engineering, we offer value-added industrial solutions that will withstand all conditions and overcome your production difficulties.

Google Map