TK PC 3625
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Empty enclosure TK PC 3625-16-m
Part Number 12791201
Width 361
Length 254
Box Polycarbonate. glass fibre reinforced. grey similar to RAL 7035
Cover Polycarbonate. glass fibre reinforced. grey similar to RAL 7035
Sealing Polyurethane
Cover screw Polyamide 6. fiber-glass reinforced
material Polycarbonate
Ingress protection IP66 - acc. EN 60529 / DIN VDE 0470-1
Impact resistance IK08 acc. DIN EN 5012 / VDE 0470 segment 100
Protection class II - isolate protection acc. VDE 0106
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Rated insulation voltage AC 690
Rated insulation voltage DC 1000
halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Fitted for outdoor application true
Cable entries true
Combustion behaviour acc. to UL 94 V-2 acc. UL 94
Combustion behaviour acc. to VDE 960°C acc. VDE 0471/ EN 60695
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
weatherproof true
Height 165
Interior height 150
sealable true
Cover screw torque 1.2
Domed fastener torque 1.5
External hinge torque 1.5
E-Nummer FI 3429876
E-Nummer NO 2543426
E-Nummer SV 2501535
Combustion behaviour to UL 50 / UL 746C 5VA nach UL 50 / UL 746C
Prodotto da selezionare
CAD Selector Part Number Description CAD-Download Produktdatenblatt Width Length Box Cover Sealing Cover screw material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C weatherproof Height Interior height sealable Cover screw torque Domed fastener torque External hinge torque E-Nummer FI E-Nummer NO E-Nummer SV Combustion behaviour to UL 50 / UL 746C
CAD non disponibile 1 12741201 Empty enclosure TK PC 3625-11-m Produktdetailseite Datenblatt 361 254 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 111 97 true 1.2 1.5 1.5 3429875 2543425 2501533 5VA nach UL 50 / UL 746C
CAD non disponibile 2 12791201 Empty enclosure TK PC 3625-16-m Produktdetailseite Datenblatt 361 254 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 165 150 true 1.2 1.5 1.5 3429876 2543426 2501535 5VA nach UL 50 / UL 746C
CAD non disponibile 3 13701201 Empty enclosure TK PC 3625-11-tm Produktdetailseite Datenblatt 361 254 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 111 97 true 1.2 1.5 1.5 3429913 2501534 5VA nach UL 50 / UL 746C
CAD non disponibile 4 13751201 Empty enclosure TK PC 3625-16-tm Produktdetailseite Datenblatt 361 254 Polycarbonate. glass fibre reinforced. grey similar to RAL 7035 Polycarbonate. transparent Polyurethane Polyamide 6. fiber-glass reinforced Polycarbonate IP66 - acc. EN 60529 / DIN VDE 0470-1 IK08 acc. DIN EN 5012 / VDE 0470 segment 100 II - isolate protection acc. VDE 0106 -35 80 60 690 1000 true true true true true true V-2 acc. UL 94 960°C acc. VDE 0471/ EN 60695 95% 50% true 165 150 true 1.2 1.5 1.5 3429914 2501536 5VA nach UL 50 / UL 746C
Part Number
Description
CAD-Download
Produktdatenblatt
Width
Length
Box
Cover
Sealing
Cover screw
material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
weatherproof
Height
Interior height
sealable
Cover screw torque
Domed fastener torque
External hinge torque
E-Nummer FI
E-Nummer NO
E-Nummer SV
Combustion behaviour to UL 50 / UL 746C
Descrizione prodotto

Empty enclosure - Industrial Quality -, Base and cover: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, with protection rating IP66, protection level IK08, protection class II, Rated insulation voltage Ui 690VAC/DC, Ui=1000VDC, halogen-fr

Contatta il fornitore
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG