Cable gland
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Cable gland KVR M40-MGM/or
Part Number 22764001
Ingress protection IP54 - acc. EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Halogen-free true
PVC-free true
Silicone-free true
Combustion behaviour acc. to UL 94 HB acc. UL94
Sealing area/mm 17 - 30
Material thermoplastic elastometer (TPE)
Color Grey
F. wall thicknesses/mm 1.5 - 4.5
Nominal diameter 40
Prodotto da selezionare
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height E-Number FI E-Number SV Sealing area/mm Material Color F. wall thicknesses/mm Nominal diameter
1 22762001 Cable gland KVR M20-MGM/or Produktdetailseite Datenblatt IP66 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true HB acc. UL94 1720804 1438189 19 - 28 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 40
2 22762501 Cable gland KVR M25-MGM/or Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true HB acc. UL94 9 - 18.5 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 25
3 22763201 Cable gland KVR M32-MGM/or Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true HB acc. UL94 13 - 23 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 32
4 22764001 Cable gland KVR M40-MGM/or Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true HB acc. UL94 17 - 30 thermoplastic elastometer (TPE) Grey 1.5 - 4.5 40
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
E-Number FI
E-Number SV
Sealing area/mm
Material
Color
F. wall thicknesses/mm
Nominal diameter
Descrizione prodotto

Cable gland for WKE 2-5, with strain relief, polyamide, M_ x 1.5 mm, with lock nut, with protection rating IP68

Contatta il fornitore
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG