AK3 KBL
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Cable cover with document compartment AK3 KBL
Part Number 73383101
Width 125
Length 200
Box Polystyrene. light grey. similar to RAL 7035
Cover Polystyrene. light grey. similar to RAL 7035
Sealing Polyurethane
Cover screw Polyamide 6. fiber-glass reinforced
Material polystyrene
Ingress protection IP65 - acc. to EN 60529 / DIN VDE 0470-1
Impact resistance IK07 acc. DIN EN 5012 / VDE 0470 Part 100
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Height 122
Interior height 95
Sealable true
Tackable true
Cover screw torque 1.2
E-Number FI 3429605
E-Number NO 1743001
E-Number SV 2200938
Color Grey
Installation depth 95
Number of distribution units 5
EMC design No
With lock No
Hinged window Polycarbonat. transparent
Prodotto da selezionare
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable Cover screw torque E-Number FI E-Number NO E-Number SV Color Installation depth Number of distribution units EMC design With lock Hinged window
1 73383101 Cable cover with document compartment AK3 KBL Produktdetailseite Datenblatt 125 200 Polystyrene. light grey. similar to RAL 7035 Polystyrene. light grey. similar to RAL 7035 Polyurethane Polyamide 6. fiber-glass reinforced polystyrene IP65 - acc. to EN 60529 / DIN VDE 0470-1 IK07 acc. DIN EN 5012 / VDE 0470 Part 100 -25 40 35 true true true true 95% 50% 122 95 true true 1.2 3429605 1743001 2200938 Grey 95 5 No No Polycarbonat. transparent
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
Cover screw torque
E-Number FI
E-Number NO
E-Number SV
Color
Installation depth
Number of distribution units
EMC design
With lock
Hinged window
Descrizione prodotto

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, Can be retroactively mounted on the end

Contatta il fornitore
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG