Attachment bushes
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Attachment bushes AST M20
Part Number 23042001
Ingress protection IP54 - acc. EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -35
Ambient temperature (max.) 80
Ambient temperature (24 h) 60
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Sealing area/mm 8 - 13.5
Material thermoplastic elastometer (TPE)
Color Grey
F. wall thicknesses/mm 1.5 - 4.5
Prodotto da selezionare
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealing area/mm Material Color F. wall thicknesses/mm
1 23041601 Attachment bushes AST M16 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true 6 - 10 thermoplastic elastometer (TPE) Grey 1.5 - 4.5
2 23042001 Attachment bushes AST M20 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true 8 - 13.5 thermoplastic elastometer (TPE) Grey 1.5 - 4.5
3 23042501 Attachment bushes AST M25 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true 9 - 16 thermoplastic elastometer (TPE) Grey 1.5 - 4.5
4 23043201 Attachment bushes AST M32 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true 13 - 23 thermoplastic elastometer (TPE) Grey 1.5 - 4.5
5 23044001 Attachment bushes AST M40 Produktdetailseite Datenblatt IP54 - acc. EN 60529 / DIN VDE 0470-1 -35 80 60 true true true true 17 - 30 thermoplastic elastometer (TPE) Grey 1.5 - 4.5
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealing area/mm
Material
Color
F. wall thicknesses/mm
Descrizione prodotto

Attachment bushes with open sealing membrane, no lock nuts required, Protection rating IP54

Contatta il fornitore
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG