1

Screw Connector Slot 5, 6, 8, 12

Manufacturer FATH
Description Screw Connector Slot 5, 6, 8, 12
Part number 092038
Material Zinc plated steel / stainless steel
Note Color grey
Prodotto da selezionare
Selector Version A x B [mm] D [mm] H [mm] Weight Article
1 19.0 x 10.0 5.5 4.4 1.8 092038
2 27.5 x 13.0 6.5 7.3 5.4 092039
3 35.0 x 17.0 9 10 10.6 092040
4 55.0 x 26.0 13 10 37 092040N12
5 With pan-head screw 19.0 x 10.0 5.5 4.4 5 099F0520M05
6 27.5 x 13.0 6.5 7.3 9 099F0630M06
7 35.0 x 17.0 9 10 20.7 099F0840M08
8 With self forming screw S7 x 20 35.0 x 17.0 9 10 21 099F0840S07
9 With self forming screw S8 x 25 35.0 x 17.0 9 10 21 099F0840S08
Version
A x B [mm]
D [mm]
H [mm]
Weight
Article
Documentazione
Contatta il fornitore
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components