1

Central Connector Steel

Manufacturer FATH
Description Central Connector Steel
Part number 099ZV0840
Material Zinc plated steel
Prodotto da selezionare
Selector Version B [mm] b [mm] M [mm] SW [mm] Weight Article
1 Electrostatically conductive 18 43.5 8 SW4 76.0 099ZV0840
2 Electrostatically conductive 20 33.5 10 SW5 76.0 099ZV1045
Version
B [mm]
b [mm]
M [mm]
SW [mm]
Weight
Article
Documentazione
Contatta il fornitore
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components