1

Alu Connection Angle 90 Die-cast Aluminum, Profile 90 and up

Manufacturer FATH
Description Alu Connection Angle 90 Die-cast Aluminum, Profile 90 and up
Part number 093W901
Material Die-cast aluminum
Note Surface Plain
Prodotto da selezionare
Selector Alu Connection Angle 90 N Weight Article
1 - 333.8 093W901
2 8 333.8 093W901N08
3 10 333.8 093W901N10
4 with assembly set 10 365.8 093W901N10S02
5 Centering pieces Slot 8 to slot 10 1.0 093W02
Alu Connection Angle 90
N
Weight
Article
Documentazione
Contatta il fornitore
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components