1

Alu Connection Angle 80 Die-cast Aluminum, Profile 80 and up

Manufacturer FATH
Description Alu Connection Angle 80 Die-cast Aluminum, Profile 80 and up
Part number 093W806
Material Die-cast aluminum
Note Surface Plain
Prodotto da selezionare
Selector Alu Connection Angle 80 N Weight Article
1 - 228.0 093W806
2 8 229.0 093W806N08
3 10 229.0 093W806N10
4 with assembly set 10 261.0 093W806N10S01
5 Centering pieces Slot 8 to slot 10 1.0 093W02
Alu Connection Angle 80
N
Weight
Article
Documentazione
Contatta il fornitore
FATH Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles
Fath GmbH Components