EXAIR
Di EXAIR

Model 2436 6" Aluminum Standard Air Wipe

Standard Air Wipe

Manufacturer EXAIR
Description Model 2436 6" Aluminum Standard Air Wipe
Manufacturer Part Number 2436
E-Shop link https://www.exair.com/2436.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 NPT
Sound Level 84 dBA
Air Wipe Diameter 6" (152mm)
Modelli CAD
Condividi
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

EXAIR's Standard Air Wipe provides a uniform 360° airstream that is ideal for blowoff, drying, cleaning and cooling of pipe, cable, extruded shapes, hose and more. The split design offers easy clamping around the surface of the material moving through it, eliminating the need for threading. The Standard Air Wipe is a good choice when the added durability of stainless steel screws, shims and hose are not required. Kits include the Standard Air Wipe, shim set, filter separator and pressure regulator (with coupler).

Contatta il fornitore

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map