Air hydraulic drilling unit BE 33 series

Drilling units

Manufacturer E2 SYSTEMS
Description Pneumatic drilling unit-Low speed-Torque(at max output) 12.6 Nm
Part Number BE 335 SK
Prodotto da selezionare
Selector Part Number Description Torque(Nm)
1 BE 335 SK Pneumatic drilling unit-Low speed-Torque(at max output) 12.6 Nm 12.6
2 BE 337 SK Pneumatic drilling unit-Low speed-Torque(at max output) 10.4 Nm 10.4
3 BE 3313 SK Pneumatic drilling unit-Low speed-Torque(at max output) 5.7 Nm 5.7
4 BE 3326 SK Pneumatic drilling unit-High speed-Torque(at max output) 2.9 Nm 2.9
5 BE 3333 SK Pneumatic drilling unit-High speed-Torque(at max output) 2.3 Nm 2.3
6 BE 3360 SK Pneumatic drilling unit-High speed-Torque(at max output) 1.3 Nm 1.3
7 BE 33210 SK Pneumatic drilling unit-High speed-Torque(at max output) 0.37 Nm 0.37
Part Number
Description
Torque(Nm)
Documentazione
Contatta il fornitore
E2 SYSTEMS E2 Systems specialize in the production of spindles, both with or without hydraulic or pneumatic self-feed, which are used for automatic drilling, tapping, milling, grinding and flowdrilling processes.The business is based on extensive experience and cutting-edge expertise of hydraulic and pneumatic technologies. The products have a compact design and consequently offer high performance and optimal usage of space.
E2 SYSTEMS