1210 Round Reverse Eye Hook

Manufacturer CROSBY
Description 1210 Round Reverse Eye Hook, hook size:1/2
Part number 919019
Prodotto da selezionare
Selector Hook Size (in.) 1210 Stock No. Working Load Limit (t) Weight Each (kg) Latch Stock No. A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) J (mm) R (mm)
1 1/2 919019 0,14 0.18 1090027 20.6 35.1 7.1 12.7 41.1 102 19.1 57 24.6 11.9
2 5/8 919037 0,18 0.27 1090027 23.9 39.6 7.85 15.7 51 114 23.9 70 31 15
3 3/4 919055 0,31 0.5 1090045 28.4 47.8 9.65 19.1 57 133 26.9 76 36.6 17.5
4 7/8 919073 0,54 0.73 1096468 30.2 52.5 11.2 22.4 76 165 31.8 86 41.4 19.1
5 1 - 1-1/8 919091 0,82 0.91 1090081 38.1 70 15.7 28.4 89 203 38.1 111 51 23.9
6 1-1/4 - 1-3/8 919135 1,2 2.49 1090081 47.8 89 20.6 35.1 102 232 41.1 127 60.5 26.9
Hook Size (in.)
1210 Stock No.
Working Load Limit (t)
Weight Each (kg)
Latch Stock No.
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
J (mm)
R (mm)
Contatta il fornitore
Crosby Fabricant de composants pour la manutention
Crosby Europe France SARL