CCB Composants S.A.
Di CCB Composants S.A.


Spacer Female/Female, brass nickel plated

Manufacturer CCB Composants S.A.
Description Spacer F/F brass H4 M2 L05
Part number 118020040005
Material Brass nickel plated
Length 5 mm
Diameter 4 mm
Internal thread M 2
Modelli CAD
Condividi

Prodotto da selezionare

Index Selector T S (mm) L (mm) Z (mm) Y1 = Y2 (mm) Reference
1 1 M 2 4 5 5 5 118020040005
2 2 M 2 4 6 6 6 118020040006
3 3 M 2 4 7 7 7 118020040007
4 4 M 2 4 8 8 8 118020040008
5 5 M 2 4 9 9 9 118020040009
6 6 M 2 4 10 10 10 118020040010
7 7 M 2 4 11 11 11 118020040011
8 8 M 2 4 12 12 12 118020040012
9 9 M 2 4 13 13 13 118020040013
10 10 M 2 4 14 14 14 118020040014
11 11 M 2 4 15 15 15 118020040015
12 12 M 2 4 16 16 16 118020040016
13 13 M 2 4 17 17 17 118020040017
14 14 M 2 4 18 18 18 118020040018
15 15 M 2 4 19 19 19 118020040019
16 16 M 2 4 20 20 20 118020040020
17 17 M 2 4 25 25 8 118020040025
18 18 M 2 4 30 30 8 118020040030
19 19 M 2 4 35 13 8 118020040035
20 20 M 2 4 40 13 8 118020040040
21 21 M 2 4 45 13 8 118020040045
22 22 M 2,5 5 5 5 5 118025050005
23 23 M 2,5 5 6 6 6 118025050006
24 24 M 2,5 5 7 7 7 118025050007
25 25 M 2,5 5 8 8 8 118025050008
26 26 M 2,5 5 9 9 9 118025050009
27 27 M 2,5 5 10 10 10 118025050010
28 28 M 2,5 5 11 11 11 118025050011
29 29 M 2,5 5 12 12 12 118025050012
30 30 M 2,5 5 13 13 13 118025050013
31 31 M 2,5 5 14 14 14 118025050014
32 32 M 2,5 5 15 15 15 118025050015
33 33 M 2,5 5 16 16 16 118025050016
34 34 M 2,5 5 17 17 17 118025050017
35 35 M 2,5 5 18 18 18 118025050018
36 36 M 2,5 5 19 19 19 118025050019
37 37 M 2,5 5 20 20 20 118025050020
38 38 M 2,5 5 25 25 10 118025050025
39 39 M 2,5 5 30 30 10 118025050030
40 40 M 2,5 5 35 15 10 118025050035
41 41 M 2,5 5 40 15 10 118025050040
42 42 M 2,5 5 45 15 10 118025050045
43 43 M 3 5 5 5 5 118030050005
44 44 M 3 5 6 6 6 118030050006
45 45 M 3 5 7 7 7 118030050007
46 46 M 3 5 8 8 8 118030050008
47 47 M 3 5 9 9 9 118030050009
48 48 M 3 5 10 10 10 118030050010
49 49 M 3 5 11 11 11 118030050011
50 50 M 3 5 12 12 12 118030050012
51 51 M 3 5 13 13 13 118030050013
52 52 M 3 5 14 14 14 118030050014
53 53 M 3 5 15 15 15 118030050015
54 54 M 3 5 16 16 16 118030050016
55 55 M 3 5 17 17 17 118030050017
56 56 M 3 5 18 18 18 118030050018
57 57 M 3 5 19 19 19 118030050019
58 58 M 3 5 20 20 20 118030050020
59 59 M 3 5 25 25 10 118030050025
60 60 M 3 5 30 30 10 118030050030
61 61 M 3 5 35 15 10 118030050035
62 62 M 3 5 40 15 10 118030050040
63 63 M 3 5 45 15 10 118030050045
64 64 M 3 5 50 15 10 118030050050
65 65 M 3 5 55 15 10 118030050055
66 66 M 3 5 60 15 10 118030050060
67 67 M 3 5 70 15 10 118030050070
68 68 M 3 5 80 15 10 118030050080
69 69 M 3 5.5 5 5 5 118030055005
70 70 M 3 5.5 6 6 6 118030055006
71 71 M 3 5.5 7 7 7 118030055007
72 72 M 3 5.5 8 8 8 118030055008
73 73 M 3 5.5 9 9 9 118030055009
74 74 M 3 5.5 10 10 10 118030055010
75 75 M 3 5.5 11 11 11 118030055011
76 76 M 3 5.5 12 12 12 118030055012
77 77 M 3 5.5 13 13 13 118030055013
78 78 M 3 5.5 14 14 14 118030055014
79 79 M 3 5.5 15 15 15 118030055015
80 80 M 3 5.5 16 16 16 118030055016
81 81 M 3 5.5 17 17 17 118030055017
82 82 M 3 5.5 18 18 18 118030055018
83 83 M 3 5.5 19 19 19 118030055019
84 84 M 3 5.5 20 20 20 118030055020
85 85 M 3 5.5 25 25 10 118030055025
86 86 M 3 5.5 30 30 10 118030055030
87 87 M 3 5.5 35 15 10 118030055035
88 88 M 3 5.5 40 15 10 118030055040
89 89 M 3 5.5 45 15 10 118030055045
90 90 M 3 5.5 50 15 10 118030055050
91 91 M 3 5.5 55 15 10 118030055055
92 92 M 3 5.5 60 15 10 118030055060
93 93 M 3 5.5 70 15 10 118030055070
94 94 M 3 5.5 80 15 10 118030055080
95 95 M 4 7 5 5 5 118040070005
96 96 M 4 7 6 6 6 118040070006
97 97 M 4 7 7 7 7 118040070007
98 98 M 4 7 8 8 8 118040070008
99 99 M 4 7 9 9 9 118040070009
100 100 M 4 7 10 10 10 118040070010
101 101 M 4 7 11 11 11 118040070011
102 102 M 4 7 12 12 12 118040070012
103 103 M 4 7 13 13 13 118040070013
104 104 M 4 7 14 14 14 118040070014
105 105 M 4 7 15 15 15 118040070015
106 106 M 4 7 16 16 16 118040070016
107 107 M 4 7 17 17 17 118040070017
108 108 M 4 7 18 18 18 118040070018
109 109 M 4 7 19 19 19 118040070019
110 110 M 4 7 20 20 20 118040070020
111 111 M 4 7 25 25 10 118040070025
112 112 M 4 7 30 30 10 118040070030
113 113 M 4 7 35 15 10 118040070035
114 114 M 4 7 40 15 10 118040070040
115 115 M 4 7 45 15 10 118040070045
116 116 M 4 7 50 15 10 118040070050
117 117 M 4 7 55 15 10 118040070055
118 118 M 4 7 60 15 10 118040070060
119 119 M 4 7 70 15 10 118040070070
120 120 M 4 7 80 15 10 118040070080
121 121 M 5 8 5 5 5 118050080005
122 122 M 5 8 6 6 6 118050080006
123 123 M 5 8 7 7 7 118050080007
124 124 M 5 8 8 8 8 118050080008
125 125 M 5 8 9 9 9 118050080009
126 126 M 5 8 10 10 10 118050080010
127 127 M 5 8 11 11 11 118050080011
128 128 M 5 8 12 12 12 118050080012
129 129 M 5 8 13 13 13 118050080013
130 130 M 5 8 14 14 14 118050080014
131 131 M 5 8 15 15 15 118050080015
132 132 M 5 8 16 16 16 118050080016
133 133 M 5 8 17 17 17 118050080017
134 134 M 5 8 18 18 18 118050080018
135 135 M 5 8 19 19 19 118050080019
136 136 M 5 8 20 20 20 118050080020
137 137 M 5 8 25 25 10 118050080025
138 138 M 5 8 30 30 10 118050080030
139 139 M 5 8 35 15 10 118050080035
140 140 M 5 8 40 15 10 118050080040
141 141 M 5 8 45 15 10 118050080045
142 142 M 5 8 50 15 10 118050080050
143 143 M 5 8 55 15 10 118050080055
144 144 M 5 8 60 15 10 118050080060
145 145 M 5 8 70 15 10 118050080070
146 146 M 5 8 80 15 10 118050080080

Contatta il fornitore

CCB Composants S.A.

CCB Composants S.A.

Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.

Google Map