CCB Composants S.A.
Di CCB Composants S.A.


Round stand-off Round througth bored, stainless steel

Manufacturer CCB Composants S.A.
Description Round stand-off stainless steel D6 P3.2 L01
Part number 629632060001
Material Stainless steel
Length 1 mm
Inner diameter 3.2 mm
Outer diameter 6 mm
Modelli CAD
Condividi

Prodotto da selezionare

Index Selector DI (mm) DE (mm) L (mm) Reference
1 1 3.2 6 1 629632060001
2 2 3.2 6 2 629632060002
3 3 3.2 6 3 629632060003
4 4 3.2 6 4 629632060004
5 5 3.2 6 5 629632060005
6 6 3.2 6 6 629632060006
7 7 3.2 6 7 629632060007
8 8 3.2 6 8 629632060008
9 9 3.2 6 9 629632060009
10 10 3.2 6 10 629632060010
11 11 3.2 6 11 629632060011
12 12 3.2 6 12 629632060012
13 13 3.2 6 13 629632060013
14 14 3.2 6 14 629632060014
15 15 3.2 6 15 629632060015
16 16 3.2 6 16 629632060016
17 17 3.2 6 17 629632060017
18 18 3.2 6 18 629632060018
19 19 3.2 6 19 629632060019
20 20 3.2 6 20 629632060020
21 21 3.2 6 25 629632060025
22 22 3.2 6 30 629632060030
23 23 4.3 8 1 629643080001
24 24 4.3 8 2 629643080002
25 25 4.3 8 3 629643080003
26 26 4.3 8 4 629643080004
27 27 4.3 8 5 629643080005
28 28 4.3 8 6 629643080006
29 29 4.3 8 7 629643080007
30 30 4.3 8 8 629643080008
31 31 4.3 8 9 629643080009
32 32 4.3 8 10 629643080010
33 33 4.3 8 11 629643080011
34 34 4.3 8 12 629643080012
35 35 4.3 8 13 629643080013
36 36 4.3 8 14 629643080014
37 37 4.3 8 15 629643080015
38 38 4.3 8 16 629643080016
39 39 4.3 8 17 629643080017
40 40 4.3 8 18 629643080018
41 41 4.3 8 19 629643080019
42 42 4.3 8 20 629643080020
43 43 4.3 8 25 629643080025
44 44 4.3 8 30 629643080030

Contatta il fornitore

CCB Composants S.A.

CCB Composants S.A.

Fabrication et distribution d' entretoises, Colonnettes, Fixations, visserie et accessoires métalliques et plastiques.

Google Map