1

CL-251-TC Series (625 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-251-TC Series (625 lbs), Steel
Part Number CL-251-TC
Material Steel
Finish Zinc Plated
Prodotto da selezionare
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-251-TC CL-251-TC Series (625 lbs), Steel CL-251-TC Steel Zinc Plated Open Arm, Flanged Base 625 .5 Universal
2 CL-251-TC-CLAMPED CL-251-TC Series (625 lbs), Clamped, Steel CL-251-TC Clamped Steel Zinc Plated Open Arm, Flanged Base 625 .5 Universal
3 CL-252-TC CL-251-TC Series (625 lbs), Steel CL-252-TC Steel Zinc Plated Open Arm, Straight Base 625 .5 Universal
4 CL-252-TC-CLAMPED CL-251-TC Series (625 lbs), Clamped, Steel CL-252-TC Clamped Steel Zinc Plated Open Arm, Straight Base 625 .5 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Descrizione prodotto

CL-251-TC

Open Arm, Flanged Base

Classic-design horizontal-handle clamp with a low clamping arm. Arm opens 90° while handle moves 90°. Open arm provides adjustable spindle location. Choice of flanged base or straight base. 625 lbs holding capacity. Made in USA.

Documentazione
Contatta il fornitore
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane