binder
Di binder

M16 IP67 female panel mount connector, Contacts: 24, unshielded, solder, IP67, UL

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 female panel mount connector, Contacts: 24, unshielded, solder, IP67, UL
Part Number 09 0498 00 24
Mass 9.826
product segment Miniature Connectors
numbers of contacts 24
design female panel mount connector
locking system screw
termination solder
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge mm 0.14 mm²
wire gauge AWG AWG 26
Mechanical durability > 500 Mating cycles
Rated current 1 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group I
Modelli CAD
Condividi
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

female panel mount connector

Contatta il fornitore

binder

binder

Connectors

Google Map