binder
Di binder

M12-A female panel mount connector, Contacts: 4, unshielded, single wires, IP68/IP69K, UL, PG9 front mounting, front mounting

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description female panel mount connector
Part Number 76 0532 1011 00004-0200
Mass 14.946
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design female panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
coding M12-A
degree of protection IP68/IP69K
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
Modelli CAD
Condividi
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

female panel mount connector

Contatta il fornitore

binder

binder

Connectors

Google Map