Pneumatic. controlled poppet valve, sub-base mounting - 261-262 Series

Manufacturer ASCO Numatics
Description Pneumatic. controlled poppet valve 3/2 NC G 1/4 subbase mounting body
Part Number 26190067
Omniclass number 23.27.33.17
Prodotto da selezionare
Selector Part Number Description Open Center Flow (l/min) Number of Orifices Number of Positions
1 26190067 Pneumatic. controlled poppet valve 3/2 NC G 1/4 subbase mounting body No 700 2 3
2 26290353 Pneumatic. controlled poppet valve 3.2 NO G 3.8 sub-base mounting Yes 1750 2 3
3 26190068 Pneumatic. controlled poppet valve 3.2 NO G 1.4 sub-base mounting Yes 700 2 3
4 26290352 Pneumatic. controlled poppet valve 3.2 NC G 3.8 sub-base mounting No 1750 2 3
Part Number
Description
Open Center
Flow (l/min)
Number of Orifices
Number of Positions
Documentazione
Contatta il fornitore
ASCO Numatics Costruttore di materiale pneumatico
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)