1

Flush Bushings - Forged steel threaded fittings - Inch table

Standard ASME B 16.11 - 2005
Description Flush Bushing, Forged steel threaded fittings dn = 1/4 ''
Part number ASME B 16.11 - FTF-IT-FB - NPS 1/4
Prodotto da selezionare
Selector Nominal pipe size A min (inch)
1 1/4 0.44
2 3/8 0.5
3 1/2 0.56
4 3/4 0.62
5 1 0.75
6 1 1/4 0.81
7 1 1/2 0.81
8 2 0.88
9 2 1/2 1.06
10 3 1.12
11 4 1.25
Nominal pipe size
A min (inch)