Miniature PCB power relays, Contacts: 1CO, 1NO; rated load AC1 – (1CO) 8 A/250 V AC, (1NO) 10 A/250 V AC; for PCB; DC colis - of up to 24 V DC, low coil power 0,22 ... 0,25 W

 
Manufacturer RELPOL SA
Description Miniature PCB power relays, Contacts: 1CO, 1NO; rated load AC1 – (1CO) 8 A/250 V AC, (1NO) 10 A/250 V AC; for PCB; DC colis - of up to 24 V DC, low coil power 0,22 ... 0,25 W, Coil code 1005
Part Number RM12N-2011-25-1005
Coil Code 1005
Rated voltage (V) 5 DC
Coil resistance 113 at 20˚C
Accetable resistance ±10%
Coil operating range min. 3,5 (at 20˚C)
Coil operating range max. 6,5 (at 20˚C)
CAD modelle
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Forduljon a szállítóhoz

RELPOL SA

RELPOL SA

Relpol SA is a well-known European relay manufacturer, operating in the industry since 1958. Relpol SA products are used in the areas of: industrial and energy automation, power electronics, industrial and consumer electronics, telecommunications, household appliances and others.

Google Map