Madel
Madel

CXT (Circular external grilles)

Kiadó : BIM&CO
Manufacturer Madel
Reference description CXT 125
Manufacturer Part Number CXT 125
Available Surface Area [m²] 0.0123
Maximum Air Flow [m³/h] 177.12
Minimum Air Flow [m³/h] 66.42
Omniclass 23-33 49 23 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 125
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

The CXT series grilles are designed to take in air from the exterior or to expel used air. The fixed blades at 45º are designed to prevent rain penetration. They are very strongly built and resistant to aggressive climatic conditions, for outdoor installation.

Forduljon a szállítóhoz

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map