Madel
Madel

AXO (Adjustable vanes diffusers)

Kiadó : BIM&CO
Manufacturer Madel
Reference description AXO-S 300
Manufacturer Part Number AXO-S 300
Minimum Air Flow [m³/h] 86.4
Available Surface Area [m²] 0.0096
Maximum Air Flow [m³/h] 224.64
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 280
Input Width [mm] 280
Supply air diameter [mm]
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

The AXO swirl diffusers are designed to be applied in air conditioning ventilation and heating systems. They can be mounted in false ceilings or suspended from ceiling. The design of their vanes and its radial arrangement in the diffuser cause a swirl air supply with a coanda effect, which provides a high level of induction rate of the air in the atmosphere and reducing the stratification. Their individually adjustable vanes allow to change the supply angle to adjust the diffuser to the different architectonics environments. Their sectored vanes emit a uniform air flow all over the passage section. The AXO series diffusers admit a flow variation of 60% keeping the air stream stable. These diffusers can be used from 2,6 up to 4 meters high and at a temperature differential up to 12ºC.

Forduljon a szállítóhoz

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map