Maxim Integrated MAX358 Series 18 V 1.8 kOhm 8 Channel (1 x 8: 1) Through Hole Mux/Demux - DIP-16

 
Manufacturer Maxim Integrated
Description Maxim Integrated MAX358 Series 18 V 1.8 kOhm 8 Channel (1 x 8: 1) Through Hole Mux/Demux - DIP-16
Manufacturer Part Number MAX358CPE
Distributor Machine Compare LTD
Depth (cm) 0
Height (cm) 0
Width (cm) 0
Weight (g) 0
CAD modelle

Termék kiválasztása

Forduljon a szállítóhoz

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map