The sandwich anti‑vibration mount provides effective vibration isolation and shock absorption for mechanical equipment. Compact and robust, it limits vibration transmission and ensures long‑term installation protection.

Sandwich mount

The sandwich anti‑vibration mount provides effective vibration isolation and shock absorption for mechanical equipment. Compact and robust, it limits vibration transmission and ensures long‑term installation protection.

 
Manufacturer HUTCHINSON
Description Sandwich Backing Hardness 45
Manufacturer Part Number 53960745
Body diameter (mm) 255/170
Overall height (mm) 49
Top Attachment Trou lisse
Top Clamp Diameter 6x9
Spacing between the centre of the base plate (mm) 58/235
Diameter of base plate attachment (mm) 6x9
Hardness (ShoreA) 45
Boom under maximum load (mm) 6
Maximum compression load (daN) 10000
Natural frequency (Hz) 5/13
CAD modelle

Termék kiválasztása

Termékleírás

The sandwich anti‑vibration mount is an elastomer mount designed to deliver effective vibration isolation, controlled shock absorption, and durable mechanical protection for equipment subjected to dynamic loads.
Its sandwich‑type design, combining one or more elastomer layers with metallic fixing elements, helps reduce the transmission of vibrations and mechanical forces to supporting structures. The mount contributes to minimizing vibration disturbances, protecting surrounding components, and improving overall installation reliability.
The sandwich anti‑vibration mount is used for mounting and supporting mechanical equipment, industrial assemblies, and systems generating vibrations, when a compact and high‑performance isolation solution is required. Its elastic behavior ensures silent operation and reduces transmitted mechanical stress.
Manufactured from high‑quality elastomer materials, the sandwich mount offers good resistance to static and dynamic loads as well as repeated shocks. Its robust design ensures progressive energy dissipation and reliable long‑term performance.
Available in various sizes, mounting configurations, and load capacities, the sandwich anti‑vibration mount provides a proven and durable solution to improve vibration isolation and extend equipment service life.

Dokumentáció

Forduljon a szállítóhoz

HUTCHINSON

HUTCHINSON

Hutchinson creates solutions that deliver comfort, safety, and sustainability for clients working in the most demanding environments.

Google Map