binder
binder

RD24 female panel mount connector, Contacts: 6+PE, unshielded, crimping, IP67

RD24, series 692, Power Connectors

Manufacturer binder
Description RD24 female panel mount connector, Contacts: 6+PE, unshielded, crimping, IP67
Part Number 09 0204 00 07
Mass 12.313
product segment Power Connectors
numbers of contacts 6+PE
design female panel mount connector
locking system screw
termination crimping
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge mm see crimp contacts under accessories
Mechanical durability > 500 Mating cycles
Rated current 10 A
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group III
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

female panel mount connector

Forduljon a szállítóhoz

binder

binder

Connectors

Google Map