binder
binder

M16 IP67 male cable connector, Contacts: 6 DIN, 4.0 - 6.0 mm, shieldable, solder, IP67, UL

M16, series 423, Miniature Connectors

Manufacturer binder
Description M16 IP67 male cable connector, Contacts: 6 DIN, 4.0 - 6.0 mm, shieldable, solder, IP67, UL
Part Number 99 5121 09 06
Mass 48.668
product segment Miniature Connectors
numbers of contacts 6 DIN
design male cable connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 6.0 mm
Rated current 5 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

male cable connector

Forduljon a szállítóhoz

binder

binder

Connectors

Google Map