binder
binder

M16 IP40 male panel mount connector, Contacts: 8 DIN, unshielded, crimping, IP40, front mounting

M16, series 680, Miniature Connectors

Manufacturer binder
Description M16 IP40 male panel mount connector, Contacts: 8 DIN, unshielded, crimping, IP40, front mounting
Part Number 09 0473 780 08
Mass 10.313
product segment Miniature Connectors
numbers of contacts 8 DIN
design male panel mount connector
locking system screw
termination crimping
installation type Panel Mount
EMC unshielded
degree of protection IP40
wire gauge mm see crimp contacts under accessories
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group I
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

male panel mount connector

Forduljon a szállítóhoz

binder

binder

Connectors

Google Map