binder
binder

M12-B female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL

M12, series 715, Automation Technology - Data Transmission

Manufacturer binder
Description M12-B female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL
Part Number 99 0430 110 04
Mass 14.647
product segment Automation Technology - Data Transmission
numbers of contacts 4
design female cable connector
locking system screw
termination screw clamp
installation type cable mounting
EMC unshielded
coding M12-B
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 50 Mating cycles
cable outlet 6.0 - 8.0 mm
Rated current 4 A
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group II
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

female cable connector

Forduljon a szállítóhoz

binder

binder

Connectors

Google Map