binder
binder

M12-A male cable connector, Contacts: 5, 4.0 - 6.0 mm, unshielded, screw clamp, IP67, UL

M12, series 713, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male cable connector, Contacts: 5, 4.0 - 6.0 mm, unshielded, screw clamp, IP67, UL
Part Number 99 0437 43 05
Mass 16.735
product segment Automation Technology - Sensors and Actuators
numbers of contacts 5
design male cable connector
locking system screw
termination screw clamp
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 50 Mating cycles
cable outlet 4.0 - 6.0 mm
Rated current 4 A (3 A UL)
Rated voltage 60 V
pollution degree 3
overvoltage category III
insulating material group II
CAD modelle
Megosztás
Győződjön meg róla, hogy ez a szoftver telepítve lett.

Termék kiválasztása

Termékleírás

male cable connector

Forduljon a szállítóhoz

binder

binder

Connectors

Google Map