Metric Universal Load Cells

 
Manufacturer Strainsert Co.
Description Metric Universal Load Cells
Manufacturer Part Number FL025UM
Part Number Page https://catalog.strainsert.com/item/load-cells/metric-universal-load-cells/fl025um
Non-Linearity General Purpose ±0.25% F.S.|Precision ±0.15% F.S.
Load Capacity [lb] 250
Connector Type Connector|Permanently Attached Cable
Mating Plug PT06A-10-6S (SR)
Function Pin
(+) Excitation A
(-) Excitation D
(+) Signal B
(-) Signal C
Cable #20(26x34) AWG., rubber insulation, shielded, rubber jacket, 4-Conductor (Standard Cable)
Function Wire Code
(+) Excitation Red
(-) Excitation Black
(+) Signal Green
(-) Signal White
Type of Flat Load Cells Universal Metric
Rated Output 2-mV/V (Nominal)|2-mV/V (Std. Output)
Configuration Single Bridge
Hole Type Threaded Loading Hole|Thru Hole
Number of Hold Down Bolt Holes 8
T - Hole 10.53 -0/+0.02 Thru Hole|M10x1.5
Lifting Holes - Threads NONE
Lifting Holes - BC. Diameter NONE
Accuracy &nbsp
Non-Linearity General Purpose ±0.25% FS|Precision ±0.15% FS
Hysteresis General Purpose ±0.20% FS|Precision ±0.15% FS
Non-Repeatability ±0.05% FS
Environmental &nbsp
Compensated Range [ºF] 60 to 150
Effect on Zero ±0.0035% FS/°F
Effect on Output ±0.0030% Load/°F (Nominal)
Electrical &nbsp
Excitation Voltage 15V AC or DC (Maximum)
Bridge Resistance 350 Ohms (Nominal)
Zero Balance ±2% FS (Nominal)
Insulation Resistance 10,000 Megaohms (Minimum)
Mechanical &nbsp
Safe Static Overload without Zero Shift 200%FS
Safe Static Overload without Output Shift 200%FS
Safe Static Overload without Structural Failure 250%FS
Material of Construction Aluminum Alloy
Load Capacity [kN] 1.1
A - Diameter [mm] 17.5
B - Diameter [mm] 36.5
C - Diameter [mm] 63.5
D - Diameter [mm] 66.7
E - Length [mm] 93.7
F - Height [mm] 23.8
G - Width [mm] 71.4
H - Height [mm] 25.4
K - Outside Diameter [mm] 8.73
k - Inside Diameter [mm] 5.56
L - Diameter [mm] 49.2
M - Length [mm] 0.8
N - Depth of Hole [mm] 7.9
Lifting Holes - BC. Diameter [mm]
Weight [kg] 0.3
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Metric Universal Load Cells measure forces in both tension and compression.

Measurement ranges:
±1.1 to ±1,780 KN

Model FL100UM(C)-2SGKB shown

Contact the supplier

Strainsert Co.

Strainsert Co.

For over six decades, Strainsert has pioneered the force sensor industry. Our patented transducer designs are made possible by innovative internal gaging process and an unsurpassed dedication to engineering and customer requirements. Strainsert provides comprehensive design, testing and service for industry leaders in space, on the ground and in the oceans. Strainsert demonstrates its product confidence with a two year warranty, twice the typical industry standard.

Google Map