Compression Load Cells

 
Manufacturer Strainsert Co.
Description Compression Load Cells
Manufacturer Part Number FL025C
Part Number Page https://catalog.strainsert.com/item/load-cells/compression-load-cells/pn-1228
Non-Linearity General Purpose ±0.25% F.S.|Precision ±0.15% F.S.
Load Capacity [lb] 250
Connector Type Connector|Permanently Attached Cable
Receptacle PT02H-10-6P
Mating Plug PT06A-10-6S (SR)
Function Pin
(+) Excitation A
(-) Excitation D
(+) Signal B
(-) Signal C
Cable #20(26x34) AWG., rubber insulation, shielded, rubber jacket, 4-Conductor (Standard Cable)
Function Wire Code
(+) Excitation Red
(-) Excitation Black
(+) Signal Green
(-) Signal White
Weight [lb] 0.6
E - Length [in] 3-23/32
B - Diameter [in] 1-1/4
C - Diameter [in] 2-1/2
D - Diameter [in] 2-11/16
Type of Flat Load Cells Compression
Rated Output 2-mV/V (Nominal)|2-mV/V (Std. Output)
Configuration Single Bridge
A - Diameter [in] 9/16
F - Height [in] 15/16
G - Width [in] 2-13/16
K - Outside Diameter [in] 7/32
k - Inside Diameter [in] 1/8
Number of Hold Down Bolt Holes 4
L - Diameter [in] 1-13/16
M - Length [in] 1/32
N - Depth of Hole [in] 1/8
Lifting Holes - Threads NONE
Lifting Holes - BC. Diameter NONE
Hysteresis General Purpose ±0.20% FS|Precision ±0.15% FS
Non-Repeatability ±0.05% FS
Compensated Range [ºF] 60 to 150
Effect on Zero ±0.0035% FS/°F
Effect on Output ±0.0030% Load/°F (Nominal)
Excitation Voltage 15V AC or DC (Maximum)
Bridge Resistance 350 Ohms (Nominal)
Zero Balance ±2% FS (Nominal)
Insulation Resistance 10,000 Megaohms (Minimum)
Safe Static Overload without Zero Shift 200%FS
Safe Static Overload without Output Shift 200%FS
Safe Static Overload without Structural Failure 250%FS
H - Height [in] 1-1/16
J - Length [in] 1/16
Material of Construction Aluminium Alloy
Non-Linearity General Purpose ±0.25% FS|Precision ±0.15% FS
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Compression Load Cells measure forces in compression only.

Measurement ranges:
250 to 2.5 million lbs.

Model FL7.5C(C)-2SPK shown

Contact the supplier

Strainsert Co.

Strainsert Co.

For over six decades, Strainsert has pioneered the force sensor industry. Our patented transducer designs are made possible by innovative internal gaging process and an unsurpassed dedication to engineering and customer requirements. Strainsert provides comprehensive design, testing and service for industry leaders in space, on the ground and in the oceans. Strainsert demonstrates its product confidence with a two year warranty, twice the typical industry standard.

Google Map