SPA Series, Wire Rope Load Pins

 
Manufacturer Strainsert Co.
Description SPA Series, Wire Rope Load Pins
Manufacturer Part Number SPA-12.5
Part Number Page https://catalog.strainsert.com/item/force-sensing-clevis-pins-bolts/spa-series-standard-wire-rope-clevis-pins/pn-1127
Zero Balance ±2% FS (Nominal)
Non-Repeatability ±0.15% FS (Nominal)
Non-Linearity ±0.50% FS (Nominal)
Hysteresis ±0.50% FS (Nominal)
Overload without Zero Shift 150%
Overload without Failure 300% (Minimum)
Bridge Full bridge 350 Ohm (Nominal)
Excitation 12 V AC (Maximum)|12 V DC (Maximum)
Output Signal 2-mV/V (Nominal)|2-mV/V (Standardized Output)
Service Temp Range to 150 °F
Temp Effects (on Zero) 0.005% FS / °F (Nominal)
Temp Effects (on Output) 0.008% load / °F (Nominal)
Load Capacity [lb] 12,500
Material Stainless Steel 17-4, H-1025 (Standard)
A - Width of Center Loading Section [in] 11/16
B - Width of Clevis Support Section [in] 15/32
C - Length of Pin/Bolt Reduced Section, Instrumented Zone [in] 5/16
Dp - Nominal Pin Diameter [in] 1.000
F - Clevis Pin Head Length [in] 2
H - Width of Keeper Plate Slot [in] 13/64
J - Depth of Keeper Plate Slot [in] 1/4
Keeper Plates SPA-12.5-112-1-A
Connector Type Axial Connector|Permanently Attached Axial Cable
Receptacle PTIH-10-6P
Mating Plug PT06A-10-6S (SR)
Function Pin
(+) Excitation A
(-) Excitation D
(+) Signal B
(-) Signal C
Cable #20(26x34) AWG., rubber insulation, shielded, rubber jacket, 4-Conductor (Standard Cable)
Function Wire Code
(+) Excitation Red
(-) Excitation Black
(+) Signal Green
(-) Signal White
Wire Rope Diameter [Inch] 0.44 – 0.50
E - Active Length of Pin [in] 2-1/4
G - Extension of Pin for Keeper Plate Installation [in] 1/2
L - Overall Length of Pin [in] 4-3/4
U - Nominal Spacer Thickness [in] 1/8
Weight [lb] 1.7
Safety Factor 3.8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Direct replacement of wire rope pins in Crosby (or Equivalent) wire rope sockets, with minimal machining and hardware.
Measurement ranges from 12,500 to 600,000 lbs.
Model SPA-100 (SS) X shown.

Contact the supplier

Strainsert Co.

Strainsert Co.

For over six decades, Strainsert has pioneered the force sensor industry. Our patented transducer designs are made possible by innovative internal gaging process and an unsurpassed dedication to engineering and customer requirements. Strainsert provides comprehensive design, testing and service for industry leaders in space, on the ground and in the oceans. Strainsert demonstrates its product confidence with a two year warranty, twice the typical industry standard.

Google Map